Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UCP217-55 |
Prop 65 |
N/A Yes |
Base to Bore Centerline |
N/A 3.7500 in |
Base Width |
N/A 3-1/4 in |
Bolt Center-to-Center Length |
N/A 9.2813 to 10.2188 in |
Bolt Size |
N/A 3/4 |
Bore Diameter |
N/A 3.4375 in |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Lubrication Fitting |
Mounting Type |
N/A 2-Bolt Base |
Overall Height |
N/A 7.3750 in |
Overall Length |
N/A 12.1875 in |
Overall Width |
N/A 3-43/64 in |
Radial Dynamic Load Capacity |
N/A 18700 lbf |
Radial Static Load Capacity |
N/A 13900 lbf |
Replacement Bearing |
N/A UC217-55 |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UCP200 |