Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UGAO312-39 |
Prop 65 |
N/A Yes |
Base to Bore Centerline |
N/A 3.3125 in |
Base Width |
N/A 3-5/16 in |
Bolt Center-to-Center Length |
N/A 9.3580 to 10.1420 in |
Bolt Size |
N/A 3/4 |
Bore Diameter |
N/A 2.4375 in |
Bore Type |
N/A Round |
Duty Type |
N/A Heavy Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Eccentric Collar |
Lubrication Type |
N/A Lubrication Fitting |
Mounting Type |
N/A 2-Bolt Base |
Overall Height |
N/A 6.5313 in |
Overall Length |
N/A 12.2969 in |
Overall Width |
N/A 3-9/16 in |
Radial Dynamic Load Capacity |
N/A 18300 lbf |
Radial Static Load Capacity |
N/A 11700 lbf |
Replacement Bearing |
N/A UG312-39 |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UGAO300 |