COMPANY HEADER
Print Back
AAB051903
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

Manufacturer Part Number

N/A AAB519-3

Bearing Material

N/A Powdered Metal

Bore Diameter

N/A 0.2500 in

Material Specification

N/A Society of Automotive Engineers (SAE) 841

Operating Temperature Range

N/A 10 to 220 ºF

Outside Diameter

N/A 0.50 in

Overall Length

N/A 1.0000 in

Series

N/A AAB

Sleeve Bearing Type

N/A Plain Sleeve