COMPANY HEADER
Print Back
DPEW081602 Bearing
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905109881

Manufacturer Part Number

N/A DPEW081602

Bearing Material

N/A Powdered Metal Dri-Plane

Inside Diameter

N/A 0.5000 in

Maximum V Value

N/A 1000 sfpm

Maximum P Value

N/A 1600

Maximum PV Value

N/A 40000

Operating Temperature Range

N/A -50 to 700 ºF

Outside Diameter

N/A 1 in

Series

N/A DPEW

Thickness

N/A 0.1250 in

Weight

N/A 0.0180 lb