Supplier Name |
N/A Bunting Bearings, LLC |
UPC Code |
N/A 717905239434 |
Manufacturer Part Number |
N/A ECOW122502 |
Bearing Material |
N/A Powdered Metal SAE 841 Bronze Eco |
Inside Diameter |
N/A 0.7500 in |
Maximum V Value |
N/A 1200 sfpm |
Maximum P Value |
N/A 2000 psi |
Maximum PV Value |
N/A 50000 |
Operating Temperature Range |
N/A 10 to 220 ºF |
Outside Diameter |
N/A 1.5625 in |
Series |
N/A ECOW |
Thickness |
N/A 0.0938 in |
Weight |
N/A 0.0330 lb |