COMPANY HEADER
Print Back
EBTW163202 1" x 2" x 1/8" Thrust Washer
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

Manufacturer Part Number

N/A EBTW163202

Bearing Material

N/A C87850 ECO Bronze

Inside Diameter

N/A 1.0000 in

Maximum V Value

N/A 450 sfpm

Maximum P Value

N/A 4400

Maximum PV Value

N/A 100000

Operating Temperature Range

N/A -40 to 400 ºF

Outside Diameter

N/A 2.0000 in

Series

N/A EBTW

Thickness

N/A 0.1250 in

Weight

N/A 0.0880 lb