COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Plain and Sleeve Bearings
>
Plain Sleeve Thrust Washers
> Item # 00473899
Item # 00473899, INA (Schaeffler) Plain Thrust Bearing Washers
GS89308 Thrust Washer
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
INA (Schaeffler)
Manufacturer Part Number
N/A
GS89308
Inside Diameter
N/A
42 mm
Outside Diameter
N/A
78 mm
Plug Type
N/A
No Plugs
Thickness
N/A
0.2953 in
Weight
N/A
0.53 lb