Supplier Name |
N/A Isostatic |
Manufacturer Part Number |
N/A TT1205-1 |
Bearing Material |
N/A Powdered Metal Society of Automotive Engineers (SAE) 841 Bronze |
Inside Diameter |
N/A 0.7500 in |
UPC Code |
N/A 00846802010249 |
Maximum P Value |
N/A 2000 psi |
Maximum PV Value |
N/A 50000 psi |
Maximum V Value |
N/A 1200 sfpm |
Operating Temperature Range |
N/A 10 to 220 ºF |
Outside Diameter |
N/A 1.25 in |
Thickness |
N/A 0.1250 in |
Weight |
N/A 0.023 lb |