COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A 6408-24-O-SS

Prop 65

N/A Yes

Adapter Type

N/A Plug

End 1 Size

N/A 1-1/2 in

End 1 Style

N/A Male O-Ring Boss

End 1 Thread Type

N/A Society of Automotive Engineers (SAE)

End 1 Thread Size

N/A 1-7/8-12

Material

N/A Stainless Steel

Weight

N/A 1.1 lb