COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
SMC® MGG Series Guided Cylinders
> Item # 02790335
Item # 02790335, SMC® MGG Series 3.16 Kilogram (kg) Weight Guided Cylinder
MGGLB25-75 Cylinder
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
SMC®
Manufacturer Part Number
N/A
MGGLB25-75
Bearings
N/A
Ball Bushing Bearing
Bore Diameter
N/A
25 mm
Country Of Origin
N/A
US
MINO
N/A
00774X55264
Mounting Type
N/A
Basic
Series
N/A
MGG
Weight
N/A
3.16 kg
Package Type
N/A
Each