COMPANY HEADER
Print Back
MGGLB25TN-350 Guided Cylinder
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A MGGLB25TN-350

Bearings

N/A Ball Bushing Bearing

Bore Diameter

N/A 25 mm

Country Of Origin

N/A US

MINO

N/A 61774X12299

Mounting Type

N/A Basic

Series

N/A MGG

Weight

N/A 4.038 kg

Package Type

N/A Each