COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
SMC® MGG Series Guided Cylinders
> Item # 10157709
Item # 10157709, SMC® MGG Series 5.109 Kilogram (kg) Weight Guided Cylinder
MGGLB32TN-250A-XC8 Guided Cylinder
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
SMC®
Manufacturer Part Number
N/A
MGGLB32TN-250A-XC8
Bearings
N/A
Ball Bushing Bearing
Bore Diameter
N/A
32 mm
Country Of Origin
N/A
JP
MINO
N/A
61774X12513
Mounting Type
N/A
Basic
Series
N/A
MGG
Weight
N/A
5.109 kg
Package Type
N/A
Each