COMPANY HEADER
Print Back
MGGLB50TF-75 Guided Cylinder
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A MGGLB50TF-75

Bearings

N/A Ball Bushing Bearing

Bore Diameter

N/A 50 mm

Country Of Origin

N/A JP

MINO

N/A 61774X12870

Mounting Type

N/A Basic

Series

N/A MGG

Weight

N/A 12.85 kg

Package Type

N/A Each