COMPANY HEADER
Print Back
MGGLB50TN-100-M9PSDPC Guided Cylinder
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A MGGLB50TN-100-M9PSDPC

Bearings

N/A Ball Bushing Bearing

Bore Diameter

N/A 50 mm

Country Of Origin

N/A US

MINO

N/A 61774X12880

Mounting Type

N/A Basic

Series

N/A MGG

Weight

N/A 12.986 kg

Package Type

N/A Each