COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
SMC® NCJP Series Auto Switch Capable Pin Cylinders
> Item # 07720470
Item # 07720470, SMC® NCJP Series 136.1 Gram (g) Weight Auto Switch Capable Pin Cylinder
NCDJPB15-075D-B Cylinder Pin Auto Switch Capable
NC(D)JP, Pin Cylinder, Double Acting, Single Rod
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
SMC®
Manufacturer Part Number
N/A
NCDJPB15-075D-B
Country Of Origin
N/A
JP
MINO
N/A
00774Y81098
Piston Action
N/A
Double-Acting
Prop 65
N/A
Yes
Series
N/A
NCJP
Weight
N/A
136.1 g
Package Type
N/A
Each