COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
SMC® NCJP Series Auto Switch Capable Pin Cylinders
> Item # 09697133
Item # 09697133, SMC® NCJP Series 226.5 Gram (g) Weight Auto Switch Capable Pin Cylinder
NCDJPF15-075D-97 CYL, PIN, AUTO SW
NC(D)JP, Pin Cylinder, Double Acting, Single Rod
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
SMC®
Manufacturer Part Number
N/A
NCDJPF15-075D-97
Country Of Origin
N/A
US
MINO
N/A
11774X51938
Piston Action
N/A
Double Acting
Prop 65
N/A
Yes
Series
N/A
NCJP
Weight
N/A
226.5 g
Package Type
N/A
Each