COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
SMC® NCJP Series Auto Switch Capable Pin Cylinders
> Item # 09702142
Item # 09702142, SMC® NCJP Series 218 Gram (g) Weight Auto Switch Capable Pin Cylinder
NCDJPB6-050D-90AL CYL, PIN, AUTO SW
NC(D)JP, Pin Cylinder, Double Acting, Single Rod
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
SMC®
Manufacturer Part Number
N/A
NCDJPB6-050D-90AL
Country Of Origin
N/A
US
MINO
N/A
11774X57367
Piston Action
N/A
Double Acting
Prop 65
N/A
Yes
Series
N/A
NCJP
Weight
N/A
218 g
Package Type
N/A
Each