Actuation |
N/A Piloted Solenoid |
Alternating Current (AC) Solenoid Supply Voltage |
N/A 100 V |
Flow Coefficient (Cv)/Flow Factor (Kv) |
N/A 7 (OUT to EXH) 7.6 (IN to OUT) |
Manual Operation Type |
N/A Non-Locking Push |
Manufacturer Part Number |
N/A VP3145-061DLA |
Maximum Operating Pressure |
N/A 101 psi |
Normal State |
N/A Normally Closed |
Number of Pilots |
N/A Double Pilot |
Number of Ports |
N/A 3 |
Number of Positions |
N/A 2 |
Number of Solenoids |
N/A 1 |
Number of Ways |
N/A 2 |
Operating Medium |
N/A Air |
Overall Height |
N/A 194 mm |
Piping Type |
N/A Body Ported (Side) |
Port Size |
N/A 3/4 in |
Port Thread Standard |
N/A British Standard Pipe Taper (BSPT) |
Response Time |
N/A ≤30 ms |
Seal Material |
N/A Rubber |
Solenoid Allowable Voltage Fluctuation |
N/A -15 to +10 % |
Solenoid Electrical Entry |
N/A DIN Terminal |
Solenoid Power Consumption (Holding) at 60 Hertz (Hz) Frequency |
N/A 60 V·A |
Solenoid Power Consumption (Inrush) at 50 Hertz (Hz) Frequency |
N/A 73 V·A |
Solenoid Supply Frequency |
N/A 50 Hz60 Hz |
Sonic Conductance (C) |
N/A 26 (OUT to EXH) dm³/(s.bar)28 (IN to OUT) dm³/(s.bar) |
Standards Met |
N/A European Conformity (CE) International Organization for Standardization (ISO) VG32 Japanese Industrial Standards (JIS) B 8374-1981 |
Supplier Name |
N/A SMC® |
Weight |
N/A 4.02 lb |
Package Type |
N/A Each |