COMPANY HEADER
Print Back
S070B-5FC
Unit of Measure

Specifications

Actuation

N/A Direct Acting Solenoid

Alternating Current (AC) Solenoid Power Consumption

N/A 0.35 W

Body Material

N/A Resin

Flow Coefficient (Cv)/Flow Factor (Kv)

N/A 0.011

Flow Direction

N/A 2-Way

Manufacturer Part Number

N/A S070B-5FC

Maximum Operating Pressure

N/A 101 psi

Normal State

N/A Normally Closed

Number of Ports

N/A 3

Number of Positions

N/A 2

Number of Solenoids

N/A 1

Operating Medium

N/A Air Inert Gas

Piping Type

N/A Base Mounted

Response Time

N/A ≤3 ms

Solenoid Allowable Voltage Fluctuation

N/A ±10 %

Solenoid Coil Insulation

N/A Class B

Solenoid Electrical Entry

N/A Plug-in with Lead Wire

Sonic Conductance (C)

N/A 0.042 dm³/(s.bar)

Standards Met

N/A Japanese Industrial Standards (JIS)

Supplier Name

N/A SMC®

Valve Function

N/A Poppet

Weight

N/A 0.03 lb

Package Type

N/A Each