COMPANY HEADER
Print Back
VQ1A01-31
Unit of Measure

Specifications

Actuation

N/A Piloted Solenoid

Alternating Current (AC) Solenoid Supply Voltage

N/A 110 V

Body Material

N/A Zinc

Flow Coefficient (Cv)/Flow Factor (Kv)

N/A 0.16 (A/B to R1/R2) 0.16 (P to A/B)

Flow Direction

N/A 4-Way

Manual Operation Type

N/A Non-Locking Push

Manufacturer Part Number

N/A VQ1A01-31

Maximum Operating Pressure

N/A 101 psi

Number of Ports

N/A 3 5

Number of Positions

N/A 4

Number of Solenoids

N/A 2

Operating Medium

N/A Air Inert Gas

Piping Type

N/A Base Mounted

Response Time

N/A ≤47 ms

Seal Material

N/A Rubber

Solenoid Allowable Voltage Fluctuation

N/A ±10 %

Solenoid Coil Insulation

N/A Class B

Solenoid Electrical Entry

N/A D-Sub Connector

Solenoid Supply Frequency

N/A 50 Hz60 Hz

Sonic Conductance (C)

N/A 0.7 (A/B to R1/R2) dm³/(s.bar)0.7 (P to A/B) dm³/(s.bar)

Standards Met

N/A Japanese Industrial Standards (JIS) Japanese Industrial Standards (JIS) B 8375-1981

Supplier Name

N/A SMC®

Valve Function

N/A Spool

Weight

N/A 0.220 lb

Package Type

N/A Each

General Information

General Information

N/A Can be used as 3-port or 5-port