Actuation |
N/A Piloted Solenoid |
Alternating Current (AC) Solenoid Supply Voltage |
N/A 24 V |
Manual Operation Type |
N/A Locking (Tool Required) |
Manufacturer Part Number |
N/A VQZ212-5YZB1-C4-F |
Maximum Operating Pressure |
N/A 101 psi |
Normal State |
N/A Normally Closed |
Number of Ports |
N/A 3 |
Number of Positions |
N/A 2 |
Number of Solenoids |
N/A 1 |
Operating Medium |
N/A Air |
Piping Type |
N/A Body Ported |
Seal Material |
N/A Metal |
Solenoid Electrical Entry |
N/A DIN Terminal |
Solenoid Supply Frequency |
N/A 50 Hz60 Hz |
Supplier Name |
N/A SMC® |
Thread Standard |
N/A Push-to-Connect |
Weight |
N/A 0.130 lb |
Package Type |
N/A Each |