COMPANY HEADER
Print Back
IR1010-01G Regulator, Precision Modular
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A IR1010-01G

Air Flow

N/A 0.16 scfm

Body Size

N/A 1

Options Included

N/A Pressure Gauge

Set Pressure Range

N/A 1.45 to 58 psi

Thread Standard

N/A Rc

Weight

N/A 0.51 lb

Package Type

N/A Each