COMPANY HEADER
Print Back
10-ARP30-N03-3Z
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A 10-ARP30-N03-3Z

Body Size

N/A 30

Options Included

N/A Nameplate & Pressure Gauge in Imperial Units: psi

Set Pressure Range

N/A 1.16 to 87 psi

Thread Standard

N/A National Pipe Thread (NPT)

Package Type

N/A Each