COMPANY HEADER
Print Back
ARP20K-N02BE-Z Precision Regulator
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A ARP20K-N02BE-Z

Body Size

N/A 20

Options Included

N/A Nameplate & Pressure Gauge in Imperial Units: psi

Set Pressure Range

N/A 0.73 to 58 psi

Thread Standard

N/A National Pipe Thread (NPT)

Weight

N/A 3.0900 lb

Package Type

N/A Each