COMPANY HEADER
Print Back
IR2120-02BG Regulator, Precision Modular
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A IR2120-02BG

Air Flow

N/A 0.16 scfm

Body Size

N/A 2

Options Included

N/A Bracket Pressure Gauge

Set Pressure Range

N/A 0.73 to 116 psi

Thread Standard

N/A Rc

Weight

N/A 1.2 lb

Package Type

N/A Each