COMPANY HEADER
Print Back
IR3120-02G Regulator, Precision Modular
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A IR3120-02G

Air Flow

N/A 0.41 scfm

Body Size

N/A 3

Options Included

N/A Pressure Gauge

Set Pressure Range

N/A 1.45 to 116 psi

Thread Standard

N/A G

Weight

N/A 2.10 lb

Package Type

N/A Each