COMPANY HEADER
Print Back
SRP1101-M5 Regulator, Stainless Steel
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A SRP1101-M5

Set Pressure Range

N/A 0.73 to 29 psi

Thread Standard

N/A Metric

Weight

N/A 0.7 lb

Package Type

N/A Each