COMPANY HEADER
Print Back
ARP30-N02BG-1Z

ARP20/30/40, Direct Operated Precision Regulator
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A ARP30-N02BG-1Z

Country Of Origin

N/A US

EDP Code

N/A ARP30-N02BG-1Z

MINO

N/A 00774Y68399

Prop 65

N/A Yes

Series

N/A ARP

Sensitivity

N/A Within 0.2% Full Scale (F.S)

Repeatability (±)

N/A Within 1% Full Scale (F.S)

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A
  • Direct operated precision regulator
  • 3 types of set pressure allow more freedom in designing a circuit
  • Backflow function available