COMPANY HEADER
Print Back
NCDA1WB200-0300 Tie-rod Cylinder

NC(D)A1W, NFPA, Air Cylinder, Double Acting, Double Rod
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCDA1WB200-0300

Bore Diameter

N/A 2.0000 in

Cushion Type

N/A Cushion Both Ends

Mounting Type

N/A Basic

Series

N/A NCA1

Action

N/A Double Acting

Auto-Switch

N/A With Auto Switch (Magnetic Piston)

Country Of Origin

N/A US

MINO

N/A 71774X10106

Number of Switches

N/A 2

Stroke Range

N/A 3 in

Weight

N/A 1.39 kg

Features & Benefits

Features & Benefits

N/A
  • Medium duty cylinder, double rod type
  • Standard with air cushion
  • Bore sizes: 1 1/2, 2, 2 1/2, 3 1/4, 4"
  • 5 mounting styles available
  • Auto switch capable