Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A VV3QZ15-10C4C |
Base Type |
N/A Bar Stock |
Cylinder Port Size |
N/A 4 mm |
Exhaust Port Size |
N/A 1/8 in |
Fluid Compatibility |
N/A Air |
For Use With |
N/A VQZ100 |
Manifold Port Size |
N/A 4 mm |
Maximum Operating Pressure |
N/A 0.7 MPa |
Mounting Type |
N/A Direct |
Number of Stations |
N/A 10 |
Operating Temperature Range |
N/A -10 to 50 ºC |
Overall Length |
N/A 114.5 mm |
Port Location |
N/A Side Top |
Pressure Port Size |
N/A 1/8 in |
Valve Electric Connector Type |
N/A Plug Lead |
Weight |
N/A 0.66 lb |
Package Type |
N/A Each |