COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
SMC® Pneumatic Soft Start Valves
> Item # 02999791
Item # 02999791, SMC® Pneumatic Soft Start Valve
AV4000-F04-5D Z-X220 Valves
AV2000/3000/4000/5000 Series, Soft Start-up Valves
Unit of Measure
Imperial
Metric
Both
Specifications
|
Features & Benefits
Specifications
Supplier Name
N/A
SMC®
Manufacturer Part Number
N/A
AV4000-F04-5D
Port Size
N/A
1/2 in
1/4 in
3/4 in
3/8 in
Direct Current (DC) Solenoid Supply Voltage
N/A
12 V
24 V
Alternating Current (AC) Solenoid Supply Voltage
N/A
100 V
110 to 120 V
200 V
220 V
MINO
N/A
00774X92379
Features & Benefits
Features & Benefits
N/A
Modular connectivity with FRL components
Large effective flow area
Electrical entry options: grommet, DIN connectors