COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
SMC® Pneumatic Soft Start Valves
> Item # 09873070
Item # 09873070, SMC® 0.48 Kilogram (kg) Weight Pneumatic Soft Start Valve
AV3000-03-5GSB
AV2000/3000/4000/5000 Series, Soft Start-up Valves
Unit of Measure
Imperial
Metric
Both
Specifications
|
Features & Benefits
Specifications
Supplier Name
N/A
SMC®
Manufacturer Part Number
N/A
AV3000-03-5GSB
Direct Current (DC) Solenoid Supply Voltage
N/A
12 V
24 V
Alternating Current (AC) Solenoid Supply Voltage
N/A
100 V
110 to 120 V
200 V
220 V
Country Of Origin
N/A
JP
MINO
N/A
31774X28866
Series
N/A
AV
Weight
N/A
0.48 kg
Features & Benefits
Features & Benefits
N/A
Modular connectivity with FRL components
Large effective flow area
Electrical entry options: grommet, DIN connectors