Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A NCDA1D150-0550 |
Bore Diameter |
N/A 1.5000 in |
Cushion Type |
N/A Cushion Both Ends |
Mounting Type |
N/A Double Detachable Rear Clevis |
Stroke Length |
N/A 5.5 in |
Series |
N/A NCA1 |
Auto-Switch |
N/A With Auto Switch (Magnetic Piston) |
Country Of Origin |
N/A US |
MINO |
N/A 00774X28509 |
Number of Switches |
N/A 2 |
Weight |
N/A 1.5 kg |