COMPANY HEADER
Print Back
NCA1F400-0400N-XB7 Cylinder, NCA1, Tie
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCA1F400-0400N-XB7

Bore Diameter

N/A 4.0000 in

Cushion Type

N/A Non-Cushioned

Mounting Type

N/A Front Flange

Stroke Length

N/A 4 in

Series

N/A NCA1

Options Included

N/A Low Temperature

Auto-Switch

N/A Standard

Country Of Origin

N/A US

MINO

N/A 00774Y71297

Weight

N/A 6.26 kg