COMPANY HEADER
Print Back
NCDA1KB150-1000 Tie-Rod Cylinder

NC(D)A1K, NFPA, Air Cylinder, Double Acting, Single Rod, Non-Rotating
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCDA1KB150-1000

Bore Diameter

N/A 1.5000 in

Cushion Type

N/A Cushion Both Ends

Mounting Type

N/A Basic

Piston Action

N/A Double-Acting

Stroke Length

N/A 10 in

Series

N/A NCA1

Auto-Switch

N/A With Auto Switch (Magnetic Piston)

Country Of Origin

N/A US

MINO

N/A 71774X06103

Number of Switches

N/A 2

Non-Rotating Accuracy

N/A 0.5 º

Weight

N/A 1.58 kg

Features & Benefits

Features & Benefits

N/A
  • Medium duty cylinder, non-rotating type
  • Bore sizes: 1 1/2, 2, 2 1/2"
  • 12 mounting options available
  • Auto switch capable