COMPANY HEADER
Print Back
NCDA1WT150-0200N NC(D)A1W, NFPA

NC(D)A1W, NFPA, Air Cylinder, Double Acting, Double Rod
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCDA1WT150-0200N

Bore Diameter

N/A 1.5000 in

Cushion Type

N/A Non-Cushioned

Mounting Type

N/A Center Trunnion

Series

N/A NCA1

Action

N/A Double Acting

Auto-Switch

N/A With Auto Switch (Magnetic Piston)

Country Of Origin

N/A US

MINO

N/A 81774X40258

Number of Switches

N/A 2

Stroke Range

N/A 2 in

Weight

N/A 1.44 kg

Features & Benefits

Features & Benefits

N/A
  • Medium duty cylinder, double rod type
  • Standard with air cushion
  • Bore sizes: 1 1/2, 2, 2 1/2, 3 1/4, 4"
  • 5 mounting styles available
  • Auto switch capable