COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
SMC® VXD Series 2 Port Pilot Operated Solenoid Valves
> Item # 09832808
Item # 09832808, SMC® VXD Series 370 Gram (g) Weight 2 Port Pilot Operated Solenoid Valve
VXD230CZ2KXB PILOT OP 2 Port SOLENOID
VXD2*0, Pilot Operated, 2 Port Solenoid Valve for Air
Unit of Measure
Imperial
Metric
Both
Specifications
|
Features & Benefits
Specifications
Supplier Name
N/A
SMC®
Manufacturer Part Number
N/A
VXD230CZ2KXB
Country Of Origin
N/A
JP
MINO
N/A
21774X92602
Prop 65
N/A
Yes
Series
N/A
VXD
Enclosure Rating
N/A
Ingress Protection (IP)-65
Seal Material
N/A
Standard Nitrile Rubber (NBR)
Weight
N/A
370 g
Package Type
N/A
Each
Features & Benefits
Features & Benefits
N/A
Thread piping, one-touch fitting, or flange piping
Standard NBR seal and Class B coil insulation
Other options: low concentration ozone resistant and applicable to deionized water, oil-free, port threads, bracket