COMPANY HEADER
Print Back
2 hp, 3495 and 2860 rpm, DJ2E1DM, 208-230/460
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A DJ2E1DM

Ambient Temperature

N/A 40 ºC

Base Speed

N/A 2860 rpm3495 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Open Drip-Proof (ODP)

Frame Material

N/A Steel

Frame Size

N/A 145JM

Frequency

N/A 50 Hz60 Hz

Full Load Current

N/A 2.50 A5.60 to 5.10 A

Full Load Efficiency

N/A 84.00 %

Harmonization Code

N/A 8501.52.4000

Includes

N/A Canopy Kit

Insulation Class

N/A F

Type

N/A Close Coupled Pump Motor

Power for 2 Poles

N/A 2 hp

Phase

N/A 3

Number of Poles

N/A 2

Supply Voltage

N/A 208 to 230 V460 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Shaft Diameter

N/A 0.88 in

Standards Met

N/A European Conformity (CE) National Electrical Manufacturers Association (NEMA)

Synchronous Speed

N/A 3600 rpm

Weight

N/A 35.00 lb

Applications

Applications

N/A For the specific requirements of centrifugal pumps where the pump impeller is mounted directly on the motor shaft. Used where dirt and moisture are minimal.

Features & Benefits

Features & Benefits

N/A
  • Class F insulation, Class B rise at service factor
  • Rolled steel frame
  • Aluminum end shields (140 - 250), cast iron end shields (280 - 320)
  • Oversized ball bearings with locked shaft end construction
  • Premasked Mylar™ nameplate (with CE mark)
  • F1 assembly position
  • Regreasable bearings (180 frame and up), lifting provisions (210 frame and up)
  • Double shielded bearings
  • 40 ºC ambient, NEMA Design B Performance on 60 hertz sine wave power
  • JM shaft for mechanical seal
  • Epact Efficiency
  • Full 50 and 60 Hz operating data on nameplate (03)