COMPANY HEADER
Print Back
7 1/2 HP, 3495 RPM, DJ7E1GM, 575 V, 184JM
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A DJ7E1GM

Base Speed

N/A 3495 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A ODP (Open Drip-Proof)

Frame Material

N/A Steel

Frame Size

N/A 184JM

Harmonization Code

N/A 8501.52.4000

Phase

N/A 3

Number of Poles

N/A 2

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Synchronous Speed

N/A 3600 rpm

Motor Power

N/A 7-1/2 hp

Frequency Rating

N/A 60 Hz

Motor Supply Voltage

N/A 575 V

Weight

N/A 85.00 lb