Supplier Name |
N/A US Motors (Nidec) |
Manufacturer Part Number |
N/A DJ2P2DM |
Duty/Condition Type |
N/A Continuous Duty |
Enclosure Type |
N/A Open Drip-Proof (ODP) |
Frame Material |
N/A Steel |
Frame Size |
N/A 145JM |
Frequency |
N/A 50 Hz60 Hz |
Harmonization Code |
N/A 8501.52.4000 |
Type |
N/A Close Coupled Pump Motor |
Power for 4 Poles |
N/A 2 hp |
Phase |
N/A 3 |
Number of Poles |
N/A 4 |
Supply Voltage |
N/A 190 V208 to 230 V380 V460 V |
Mounting Type |
N/A Footed Horizontal |
National Electrical Manufacturers Association (NEMA) Design Class |
N/A B |
Synchronous Speed |
N/A 1800 rpm |
Weight |
N/A 35.00 lb |