COMPANY HEADER
Print Back
KQ2E11-03A Fitting, Bulkhead Connector
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KQ2E11-03A

Body Material

N/A Standard Tubing, No Options

Burst Pressure

N/A 3 MPa

Compatible Tube Outer Diameter

N/A 3/8 in

Connection 1 Short Name

N/A Push-In

Connection 2 Short Name

N/A British Standard Pipe (BSP)

Fitting Shape

N/A Straight Bulkhead

Flow Control Type

N/A None

Hex Size (H1)

N/A 22 mm

Hex Size (H2)

N/A 24 mm

Operating Temperature [Max]

N/A 60 ºC

Maximum Operating Temperature (Water)

N/A +40 ºC

Minimum Operating Temperature (Water)

N/A 0 ºC

Number of Ports

N/A 2

Operating Pressure Range

N/A -100 kPa to 1 MPa

Operating Temperature Range (Water)

N/A 0 to 40 ºC

Operating Temperature Range (No Freezing)

N/A -5 to 60 ºC

Overall Length

N/A 35 mm

Panel Fitting Size

N/A M20 x 1

Panel Fitting Type

N/A International Standardization of Organization (ISO) Threaded

Standards Met

N/A Japanese Industrial Standards (JIS)

Weight

N/A 0.1 lb