COMPANY HEADER
Print Back
KEC-02 Relief Valve Push Button/GUAR
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KEC-02

Port/Tube Outside Diameter 1 Type

N/A British Standard Pipe Taper (BSPT)

Port/Tube Outside Diameter 1

N/A 1/4 in

Port Connection Type

N/A Threaded

Standards Met

N/A Japanese Industrial Standards (JIS)

Weight

N/A 0.15 lb

Port Gender

N/A Female