COMPANY HEADER
Print Back
KK4P-50N
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KK4P-50N

Body Size

N/A 1/4 in

Fitting Type

N/A Nut Fitting

Nut Fitting Size

N/A 5 mm

Hose Connection Type

N/A Nut Fitting

Safety Options

N/A Sleeve lock

Thread/Hose Inside Diameter/Tube Outside Diameter

N/A 5 mm

Working Pressure

N/A 145 psi

Working Pressure Range

N/A 100 to 250 psi

Weight

N/A 0.08 lb

Applications

Applications

N/A Pneumatic Water