Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A KK2S-04E |
Body Size |
N/A 2 mm |
Fitting Type |
N/A One-Touch Tube - Bulkhead |
Tube Fitting Size |
N/A 4 mm |
Hose Connection Type |
N/A One-Touch Tube - Bulkhead |
Thread/Hose Inside Diameter/Tube Outside Diameter |
N/A 4 mm |
Weight |
N/A 0.02 lb |
Working Pressure |
N/A 145 psi |
Working Pressure Range |
N/A 100 to 250 psi |