Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A RS10B NP KUTM |
Chain Number |
N/A 10B |
Chain Pitch Size |
N/A 5/8 in |
Chain Standard |
N/A American National Standards Institute (ANSI) |
Clamping Force |
N/A 70 N |
Finish |
N/A Nickel Plated |
Inside Width |
N/A 9.65 mm |
Material |
N/A Carbon Steel |
Material Specification |
N/A Alloy Steel Type 304 |
Measurement Standard |
N/A Metric |
Number of Strands Across |
N/A 1 |
Pitch Size |
N/A 15.9 mm |
Roller Diameter |
N/A 10.16 mm |
Series |
N/A British Standard |