COMPANY HEADER
Print Back
TWA2233 Thrust Washer
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A TWA2233

Compatible Bearing Part Number

N/A NTA-2233

Compatible Bearing Type

N/A Needle Roller Thrust

Inside Diameter

N/A 1-3/8 in

Material

N/A Steel

Outside Diameter

N/A 2.0625 in

Washer Type

N/A Thrust Washer

Weight

N/A 0.02 lb

Width

N/A 1/32 in