Supplier Name |
N/A Deltrol Fluid Products |
Manufacturer Part Number |
N/A DSV2-100-2NOS-N |
Actuation |
N/A Solenoid |
Body Material |
N/A Aluminum |
Connection Gender |
N/A Female |
Fluid Compatibility |
N/A Mineral Oil |
Maximum Flow Rate |
N/A 7.6 gpm |
Maximum Operating Pressure |
N/A 3000 psi |
Operating Temperature [Max] |
N/A 250 ºF |
Maximum Viscosity |
N/A 150 SSU |
Number of Ways |
N/A 2 |
Overall Height |
N/A 135.6 mm |
Overall Length |
N/A 50.8 mm |
Overall Width |
N/A 31.8 mm |
Seal Material |
N/A Nitrile |