Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 1301-TVH |
Bore Diameter |
N/A 12 mm |
Bore Type |
N/A Straight |
Cage Material |
N/A Polyamide |
Closure Type |
N/A Open |
Internal Clearance |
N/A C0 |
Outer Ring Width |
N/A 12 mm |
Outside Diameter |
N/A 37 mm |
Overall Width |
N/A 12 mm |
Precision Rating |
N/A Annular Bearings Engineers Committee (ABEC) 1 (International Organization for Standardization (ISO) Class Normal) P0 |
Weight |
N/A 0.15 lb |