Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 1209 |
Series |
N/A 12 |
Bearing Material |
N/A High Carbon Chrome Steel |
Bore Diameter |
N/A 45 mm |
Bore Type |
N/A Straight |
Cage Material |
N/A Steel |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 22000 N |
Fillet Radius |
N/A 1.1 mm |
Finish/Coating |
N/A Uncoated |
Internal Clearance |
N/A CN |
Maximum Speed |
N/A 8500 rpm |
Operating Temperature Range |
N/A -40 to 120 ÂșC |
Outside Ring Width |
N/A 19 mm |
Outside Diameter |
N/A 85 mm |
Overall Width |
N/A 19 mm |
Precision Rating |
N/A Class 0 |
Static Load Rating |
N/A 7350 N |
Weight |
N/A 1.02 lb |