COMPANY HEADER
Print Back
1315K Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 1315K

Series

N/A 13K

Bearing Material

N/A High Carbon Chrome Steel

Bore Diameter

N/A 75 mm

Bore Type

N/A Tapered 1:12

Cage Material

N/A Steel

Closure Type

N/A Open

Dynamic Load Rating

N/A 80000 N

Fillet Radius

N/A 2.1 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A CN

Maximum Speed

N/A 4500 rpm

Operating Temperature Range

N/A -40 to 120 ÂșC

Outside Ring Width

N/A 37 mm

Outside Diameter

N/A 160 mm

Overall Width

N/A 37 mm

Precision Rating

N/A Class 0

Static Load Rating

N/A 30000 N

Weight

N/A 7.73 lb